Publish your products
RNSF82482 Elkay Rigidbilt® Stainless Steel 59-1/4" x 29-3/4" x 12-3/4" Floor Mount Double Compartment Scullery Sink
RNSF82482 Elkay Rigidbilt® Stainless Steel 59-1/4" x 29-3/4" x 12-3/4" Floor Mount Double Compartment Scullery Sink
    Elkay

    RNSF82482 Elkay Rigidbilt® Stainless Steel 59-1/4" x 29-3/4" x 12-3/4" Floor Mount Double Compartment Scullery Sink

    RNSF82482 Elkay Rigidbilt® Stainless Steel 77-1/4" x 29-3/4" x 12-3/4" Floor Mount Double Compartment Scullery Sink Drainboard. Sink is manufactured from 16 gauge 304 Stainless Steel with a Buffed Satin finish, Center drain placement. Sinks supported by (4) 16 gauge stainless steel, 1-5/8” O.D. tubular legs with bullet shaped feet adjustable up to 1”.

    Compliance:

    • ASME A112.19.3/CSA B45.4
    • NSF 2

    Features:

    • Large die-drawn sink compartments pitched to drain.
    • Seamless drawn 3-1/2" radius coved corners.
    • Exposed surfaces blended into a lustrous satin finish.
    • Steel channel-reinforced drainboards have a conical shaped pitch for drainage.
    • 8" high, full-length backsplash with 45-degree sloped top to resist dirt and grime.
    • 2" thick backsplash to allow for plumbing.
    • 3-1/2" drain opening centered in each compartment.
    • Stainless steel tubular legs with cross-brace supports.
    • 1-5/8" O.D.with up to 1" adjustable bullet-shaped stainless steel feet.
    Specification
    • Keywords: Large die-drawn sink compartments, Double Compartment Scullery Sink, Scullery Sink, Floor Mount Scullery Sink, Foodservice Scullery Sink, laundry sinks, commercial sinks, Buffed Satin finish, sink compartments, two-bowl kitchen and bar sinks, freestanding kitchen and bar sinks, Stainless Steel Utility Sink, Double basin sink, Drain Outlet Connection, lustrous satin finish, Utility Faucets, Double Bowl Scullery Sink

    Technical specification
    • Unique ref.RNSF82482
    • Product familyCIS
    • Product groupRigidbilt
    • TypeObject (single object)
    • Date of publishing2024-10-31
    • Edition number2
    Classification
    • BIMobject CategoryKitchen - Sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit