Unique ref.: | 3901 |
---|---|
Brand: | Enea |
Product family: | Bio |
Product group: | Chair |
Width (mm): | 481 |
Height (mm): | 801 |
Depth (mm): | 552 |
Date of publishing: | 2018-09-20 |
Edition number: | 1 |
Type: | Object (single object) |
Bio collection gives good user comfort and it is ideal for the contract sector and work spaces. There are two different models available, a more lightweight one with a short backrest, Bio, and a more ergonomic one with a large backrest, Bio L.
The 4-legged structure of Bio chair is made of steel chromed or lacquered in any of our colours and the seat and backrest are produced in polypropylene which can be upholstered in a broad range of fabrics. The sturdiness of this model means it easy blends into high-traffic spaces like waiting rooms, hospitals, and the public and contract sector.
Product url: | https://www.eneadesign.com/en/products/bio-chair/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | https://www.eneadesign.com/en/products/bio-chair/ |
Technical description: | https://www.eneadesign.com/en/products/bio-chair/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-nz/eneadesign/product/3901
Material main: | Steel |
---|---|
Material secondary: | Polypropylene |
Designed in: | Spain |
Manufactured in: | Spain |
Weight Net (Kg): | 9.08 |
BIMobject Category: | Furniture - Chairs, Stools & Benches |
---|---|
IFC classification: | Furnishing Element |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L8342 |
Uniclass 1.4 Description: | Chairs, seating units |
Uniclass 2.0 Code: | PR-31-12 |
Uniclass 2.0 Description: | Chairs, Seats And Bench Seating |
Uniclass 2015 Code: | Pr_40_50_12 |
Uniclass 2015 Description: | Chairs, seats and benches |
NBS Reference Code: | 31-12 |
NBS Reference Description: | Chairs, Seats And Bench Seating |
CSI MasterFormat 2014 Code: | 12 50 00 |
CSI MasterFormat 2014 Title: | Furniture |
OmniClass Number: | 23-21 11 00 |
OmniClass Title: | Commercial Furniture |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Chair Depth | 552 mm |
Chair Height | 801 mm |
Chair Width | 481 mm |
Depth | 552 mm |
Height | 801 mm |
Leg Material | steel |
Material | steel |
Seat Height | 450 mm |
Seat Material | Polypropylene ; Upholstery |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | steel |
BIMobject®