Publish your products
EQUITONE [lunara] - Facade Cladding
EQUITONE [lunara] - Facade Cladding
EQUITONE [lunara] - Facade Cladding
EQUITONE [lunara] - Facade Cladding
    EQUITONE

    EQUITONE [lunara] - Facade Cladding

    3.5 out of 5 stars3.5(16 reviews)

    Facade material - Exterior cladding - Ventilated facade - Fibre cement - fibrecement - fibres cement

    EQUITONE [lunara] is a through-coloured panel with no coating. The panel has an honest, pure and natural appearance, the surface of the sheet is characterised by a unique surface treatment, which means no board can be the same. The rear receives no back-sealing coating. The board receives a hydrophobation which prevents moisture ingress into the core of the panel.

    The colour is throughout the sheet. Natural colour differences and white spots can occur possibly accentuated by the orientation of the sheet, the viewing angle and the effects of light and moisture. The sheet becomes a little lighter with ageing. 

    The material comes in a maximum panel size of 1,25 x 3m (4´x 10´) and can be transformed in any size or shape in the workshop or on-site. Furthermore, the material can be perforated or printed. Visible and invisible fixing methods include riveting, screwing and mechanical secret fixing on metal or wood supporting frames. No matter what design options you explore, the through-coloured nature of EQUITONE assures crisp, monolithic details.

    Free Samples available upon request on the EQUITONE website.

    Get in contact with EQUITONE

    Specification
    • Available in a range of colours, the EQUITONE [lunara] panels are lightweight for use in a rainscreen/ventilated façade, interior wall lining, soffit, ceilings, barge boards and eaves boards. 
      The EQUITONE [lunara] is available in 2 sheet sizes 1220mm x 2500mm and 1220mm x 3050mm and 10mm 
      The EQUITONE [lunara] is fire resistance and receive the fire classification of A2,s1-d0 to EN 13501-1.
      The panels are resistant to extreme temperatures and frost and are strong and impact resistant. They are environmentally friendly with a life expectancy in excess of 50 years they are low maintenance and can be fixed with visible fixings or secret fix systems. 

    Technical specification
    • Unique ref.eq_lunara
    • Product familyFacade cladding
    • Product groupFibre Cement Facade Panel
    • TypeObject (single object)
    • Date of publishing2020-03-09
    • Edition number1
    • Height (mm)1220
    Related
    • Material mainFibercement
    • Material secondaryFibercement
    • Designed inBelgium
    • Manufactured inBelgium
    • Weight Net (Kg)17.5
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameSiding
    • UNSPSC code30151802

    Region availability

    Europe
    Germany