ERGOVENT LINEO PRO CONDI hidden linear diffusers are purposely designed to be completely concealed in plasterboard ceilings and walls. This category represents a specialized solution engineered specifically for high-performance air conditioning systems where thermal management and airflow comfort are critical. After installation, the units are plastered and fully painted in the same color as the ceiling or wall, leaving only minimalistic lines visible as a stylish element of the interior.
The primary feature of the LINEO PRO CONDI series is its specialized duct connection box, which provides exceptionally high thermal resistance. This advanced thermal engineering is essential for air conditioning applications, as it ensures consistent performance and effectively prevents condensation without the need for additional insulation. Compatible with 125 mm, 150 mm, and 160 mm ducts, these systems are designed to handle the high airflow rates typical for cooling while maintaining a discreet, integrated appearance.
Installation is optimized for maximum efficiency, featuring a locking technology that allows for the quick and accurate joining of segments. This puzzle-type system enables the creation of continuous lines exceeding 1 meter in length and is designed so that a single person can complete the installation. Once fixed, the diffuser and ceiling structure become one stable unit, significantly reducing the risk of surface cracking and ensuring a durable, flawless finish.
Region availability
| Europe | Asia | Oceania | North America |
|---|---|---|---|
Albania | Armenia | Australia | Mexico |
Andorra | Azerbaijan | ||
Austria | India | ||
Belarus | Kazakhstan | ||
Belgium | Kuwait | ||
Bosnia and Herzegovina | South Korea | ||
Bulgaria | Türkiye | ||
Croatia | United Arab Emirates | ||
Cyprus | Uzbekistan | ||
Czech Republic | Vietnam | ||
Denmark | |||
Estonia | |||
Finland | |||
France | |||
Germany | |||
Gibraltar | |||
Greece | |||
Guernsey | |||
Hungary | |||
Iceland | |||
Ireland | |||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom |