Publish your products
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
RONDO COANDA 125 mm circular air diffuser
    Ergovent

    RONDO COANDA 125 mm circular air diffuser

    ERGOVENT RONDO COANDA 125 round-shaped diffuser is a recessed ventilation diffuser designed to deliver air along the ceiling surface using the Coanda effect, ideal for modern interiors where airflow comfort and discretion are key. This version is designed for 125 mm duct connections.

    Key features:

    • Coanda effect design: Directs airflow along the ceiling instead of downward, which is ideal for areas where people sit or work directly beneath the diffuser.
    • Reinforced central cap, an “armor” protection: Internal plastic shield protects the gypsum cap from edge damage during removal or accidental drops.
    • Pre-cut reinforcement mesh included: Factory-supplied fiberglass mesh, no cutting or sourcing needed during installation.
    • High-quality gypsum body: Solid, bubble-free casting with integrated mounting elements; smooth, paint-ready surface.
    • Universal connection options: Compatible with metal ducts, flexible ducts, or plastic duct systems via a connection box.
    • Quick and flexible mounting: Mounts directly to plasterboard with adjustable fasteners that fit all plasterboard thicknesses.
    • Ultra-quiet operation: Gypsum’s acoustic properties and aerodynamic design ensure minimal noise.
    • Manufacturer: ERGOVENT

    Key benefits:

    • Easy, fast, simple installation
    • Completely painted in the same color and paint as the ceilings/walls
    • Dirt rings do not form around the diffuser
    • Suitable for single layer, double layer or custom thickness of plasterboard
    • Safe and secure packaging
    Specification
      • Model: RONDO COANDA 125
      • Duct connection diameter: 125 mm (with damper)
      • Body diameter: 270 mm
      • Body height: 48 mm
      • Height with connector: 90.2 mm
      • Minimum installation height: 140 mm
      • Recommended air volume: up to 125 m³/h
      • Material: Gypsum body with patented “armor” cap protection, paintable surface, antistatic finish
      • Included: Integrated balancing damper, pre-cut fiberglass reinforcement mesh, adjustable plasterboard fasteners
      • Duct systems: Steel or plastic ducts, plenum box
      • Airflow application: Supply and extract
      • Installation surface: Plasterboard ceiling
      • Finish: Plastered and painted
      • Manufacturer: ERGOVENT
    Technical specification
    • Unique ref.rondo-coanda-125-mm-diffuser
    • TypeDigital Inventory (Products)
    • Date of publishing2026-07-07
    • Edition number1
    Related
    • Designed inLithuania
    • Manufactured inLithuania
    Classification
    • BIMobject CategoryHVAC - Air Diffusers

    Region availability

    Europe Asia Oceania North America
    Albania
    Armenia
    Australia
    Mexico
    Andorra
    Azerbaijan
    Austria
    India
    Belarus
    Kazakhstan
    Belgium
    Kuwait
    Bosnia and Herzegovina
    South Korea
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Cyprus
    Uzbekistan
    Czech Republic
    Vietnam
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom