Publish your products
Foam Soap Dispenser
Foam Soap Dispenser

    Foam Soap Dispenser

    4.4 out of 5 stars4.4(5 reviews)
    A modern design with smooth surfaces and clean lines that fits seamlessly in your washroom.
    Create a great impression that boosts the high-quality image of your facility.
    Stylish stainless steel with anti finger print coating looks great and stays clean.
    • Modern and seamless design – make the right impression
    • Easy to clean stainless steel with anti-fingerprint protection/coating - keeps the high class look for a better experience
    • Proven Easy to use design by third party certificate promotes good hand hygiene for all washroom visitors
    • Proven Easy to use for the cleaning staff saving time for refilling
    Technical specification
    • Unique ref.460010
    • Product familyImage Design
    • Product groupSkin Care
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (mm)289
    • Width (mm)106
    • Depth (mm)107
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)550
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit