Publish your products
Tork OptiServe® 2-Roll Coreless Toilet Paper Dispenser, Black

Tork OptiServe® 2-Roll Coreless Toilet Paper Dispenser, Black

Tork OptiServe® Coreless is a high-capacity toilet paper system for facilities where efficiency, sustainability and providing a great experience are key. It´s a better alternative than conventional toilet paper and traditional jumbo rolls. The wide offer of dispensers means different needs within a facility can be met with only one type of toilet paper. Compared to conventional toilet paper, Tork OptiServe coreless rolls hold 3x more paper and have no core and no wrap creating much less waste.

Specification
  • High capacity, refill less often and save time; Serve up to 145 guests; Half the storage space needed: Certified Easy-to-use for washroom users and cleaners; Slim, space saving design that fits smaller washrooms; Enclosed design protecting both rolls inside from being stained

Technical specification
  • Unique ref.558068
  • Product familyElevation
  • Product groupToilet Tissue
  • TypeObject (single object)
  • Date of publishing2025-10-27
  • Edition number1
  • Height (mm)209
  • Width (mm)360
  • Depth (mm)129
Related
  • Material mainABS
  • Designed inSweden
  • Manufactured inPoland
  • Weight Net (Kg)1.03
Classification
  • BIMobject CategorySanitary - Dispensers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_70_22_90
  • Uniclass 2015 DescriptionToilet paper dispensers
  • OmniClass Number23-31 25 21
  • OmniClass TitleToilet Paper Dispensers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City