Publish your products
Tork Twin Mini Jumbo Toilet Paper Roll Dispenser White T2
Tork Twin Mini Jumbo Toilet Paper Roll Dispenser White T2
Tork Twin Mini Jumbo Toilet Paper Roll Dispenser White T2

    Tork Twin Mini Jumbo Toilet Paper Roll Dispenser White T2

    The Tork Skincare Dispenser with Intuition Sensor in Elevation Design allows you to make a good impression on your guests and can be used with a wide range of skincare products in sealed bottles. It's touch free dispensing secures good hand hygiene for all users. Elevation dispensers have a functional and modern design, that makes a lasting impression on your guests. The Tork Skincare Dispenser in Elevation Design fits any location and can be used with a wide range of Tork soaps, sanitizers and lotions in sealed bottles. It is Easy to Use certified and provides good hand hygiene for all users. Elevation dispensers have a functional and modern design, that makes a lasting impression on your guests.
    Technical specification
    • Unique ref.5555200
    • Product familyElevation
    • Product groupJumbo roll
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)10.13
    • Width (inches)17
    • Depth (inches)5.69
    Related
    • Material mainPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)3.28
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States