Publish your products
Tork Elevation® Liquid Soap Dispenser, black
Tork Elevation® Liquid Soap Dispenser, black

    Tork Elevation® Liquid Soap Dispenser, black

    Tork Elevation® dispensers simplify and complement any environment, providing a clean, hygienic appearance. Our new design ensures easy and intuitive maintenance, refilling and use. The Tork Liquid Soap System is suitable for all kinds of washrooms including tough and demanding environments. Portion Control - The Soap pump dispenses up to 1 ml every time. High capacity - The 1 liter bottle allows for 1000 hand washes. Unique Pump - Innovative technology prevents the dispenser from dripping and clogging.
    Technical specification
    • Unique ref.570028A
    • Product familyElevation
    • Product groupSkin Care
    • TypeObject (single object)
    • Date of publishing2020-04-15
    • Edition number1
    • Height (inches)11.5
    • Width (inches)11.18
    • Depth (inches)4.5
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Lbs)5.17
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    • OmniClass Number23-31 25 29 13
    • OmniClass TitleHand Soap Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States