Publish your products
Tork Xpressnap®  Electronic Drive Thru Napkin Dispenser - Wall Mounted
Tork Xpressnap®  Electronic Drive Thru Napkin Dispenser - Wall Mounted
Tork Xpressnap®  Electronic Drive Thru Napkin Dispenser - Wall Mounted

    Tork Xpressnap® Electronic Drive Thru Napkin Dispenser - Wall Mounted

    The Tork Xpressnap® Electronic Drive Thru Napkin Dispenser – Counter, is ideal for limited food service operators that offer napkins with take-out or drive-thru orders. This compact and modern dispenser delivers a preselected number of Tork Xpressnap napkins neatly, quickly, and accurately to staff. Helping operators reduce waste, control costs, and improve hygiene, all while improving workflow.

    • Uses Tork Xpressnap® napkin refills
    • Two dispensing modes: on-demand and automatic replenishment
    • Multiple programmable options help control the number of napkins dispensed, making it easy for staff to comply with napkin protocols
    • Easy to load design: open lid, insert Tork Xpressnap napkin stack, and close.
    • Flexible power options: battery or AC power
    • Made with durable and easy to clean materials that reduce maintenance and labor costs.
    Technical specification
    • Unique ref.6534000
    • Product familyXpressnap
    • Product groupWall Mounted
    • TypeObject (single object)
    • Date of publishing2021-03-11
    • Edition number1
    • Height (inches)7.1
    • Width (inches)8.9
    • Depth (inches)18
    Related
    • Material mainPlastic
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Dispensers
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_50_81_56
    • Uniclass 2015 DescriptionNapkins
    • OmniClass Number23-31 25 23 11
    • OmniClass TitleSanitary Napkin Dispensers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit