Publish your products
Flow console - varnished  teak - wild brown - 150 x 40 x 80 cm
Flow console - varnished  teak - wild brown - 150 x 40 x 80 cm
    Ethnicraft

    Flow console - varnished teak - wild brown - 150 x 40 x 80 cm

    The Flow collection captures a sense of movement through softened edges and fluid lines. With gently rounded corners and subtle curves throughout, each piece exudes a vintage spirit with a refined, modern attitude, poised to complement evolving spaces and needs. The Flow console combines a slender profile with refined leg detailing, offering an elegant surface for transitional spaces without obstructing movement. Light in stance, yet rich in character.
    Technical specification
    • Unique ref.10735-Flow-console
    • Product familyFlow
    • Product groupConsoles
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    • Height (mm)80
    • Width (mm)150
    • Depth (mm)40
    Related
    • Material mainTeak
    Classification
    • BIMobject CategoryFurniture - Consoles