Publish your products
N701 modular sofa - Graphite Eco fabric - 90° square corner - 91x91x76 cm
N701 modular sofa - Graphite Eco fabric - 90° square corner - 91x91x76 cm
N701 modular sofa - Graphite Eco fabric - 90° square corner - 91x91x76 cm
N701 modular sofa - Graphite Eco fabric - 90° square corner - 91x91x76 cm
    Ethnicraft

    N701 modular sofa - Graphite Eco fabric - 90° square corner - 91x91x76 cm

    The N701 sofa is an inviting design that oozes comfort and relaxation. By combining the different modules and sizes, you have unlimited possibilities when it comes to creating your own unique setting. Designed by Jacques Deneef, it’s available in multiple colours and materials.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.20215-N701-modular-sofa
    • Product familyN701
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2026-05-18
    • Edition number1
    • Height (mm)76
    • Width (mm)91
    • Depth (mm)91
    Related
    • Material mainFabric
    • Weight Net (Kg)21.5
    Classification
    • BIMobject CategoryFurniture - Sofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit