Publish your products
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
Roller Max coffee table - oak - round - removable cover - 80x80x32 cm
    Ethnicraft

    Roller Max coffee table - oak - round - removable cover - 80x80x32 cm

    Designed by Jacques Deneef, the Roller Max is a clever multifunctional item that combines a coffee table with storage. Encapsulated in its stacked wood-stick effect, the tabletop can be easily removed to hide the newspapers, toys, cushions and throws from daily life. The perfect solution for smaller living.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.50046-Roller-Max-coffee-table
    • Product familyRoller Max
    • Product groupCoffee Tables
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)32
    • Width (mm)80
    • Depth (mm)80
    Related
    • Material mainOak
    • Weight Net (Kg)20
    Classification
    • BIMobject CategoryFurniture - Tables