Publish your products
Bok chair - varnished oak - black - 50x54x76 cm
Bok chair - varnished oak - black - 50x54x76 cm
Bok chair - varnished oak - black - 50x54x76 cm
    Ethnicraft

    Bok chair - varnished oak - black - 50x54x76 cm

    Over the years, the Bok dining chair has become one of our most recognizable designs. Designer Alain van Havre combines sculptural elegance and contemporary crafting into a graceful and airy form.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.51491-Bok-dining-chair
    • Product familyBok
    • Product groupDining chairs
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    • Height (mm)76
    • Width (mm)54
    • Depth (mm)50
    Related
    • Material mainOak
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit