Publish your products
Cassette fan-coil ESTUCS900 EC
Cassette fan-coil ESTUCS900 EC
Cassette fan-coil ESTUCS900 EC
Cassette fan-coil ESTUCS900 EC
    Eurapo
    Archived

    Cassette fan-coil ESTUCS900 EC

    4.4 out of 5 stars4.4(10 reviews)

    CASSETTE FANCOIL 900X900, FOR HEATING AND COOLING MODE, 2 AND 4 PIPE SYSTEM, CAPACITY FROM 3,90 kW TO 10,15 kW. 

    With an innovative, essential and clean design, which fits in every kind of environment, the ESTUCS900 water cassette unit is the result of the stylist research to present an innovative product in terms of performance, low sound level, comfort and regulation flexibility. The aesthetics of this unit is accurate in every detail, planned in accordance with the EURAPO experience, appreciated by architects and designers from all over the world. The ESTUCS900 water cassette unit can be used for heating and cooling applications; it has been designed to fit into modular or not modular false ceilings, in 2 and 4 pipe systems.

    The 900x900mm dimension of the cassette unit permits to satisfy the cooling demand of ambient having quite big volumes. The ESTUCS900 units in basic configuration are equipped with a condensate pump and they are prearranged for the connection to an additional air outlet duct and/or to an external air intake, by using the specific collars, supplied as standard in a kit. The particular shape of the air outlet plenum is designed specifically in order to obtain the Coanda effect, a phenomenon for which the air outlet flow tends to adhere to the ceiling and falls down smoothly, without blowing directly towards people in the room: the optimal solution for an uniform and pleasant air diffusion. The ESTUCS900 cassette unit can be managed by the complete range of EURAPO regulators: from the standard electro-mechanical and microprocessor controls to the digital controls, compatible to BMS Systems.

    Specification
    • The 900x900mm dimension of the cassette unit permits to satisfy the cooling demand of ambient having quite big volumes. The UCS900 units in basic configuration are equipped with a condensate pump and they are prearranged for the connection to an additional air outlet duct and/or to an external air intake, by using the specific collars, supplied as standard in a kit. The particular shape of the air outlet plenum is designed specifically in order to obtain the Coanda effecy, without blowing directly towards people in the room: the optimal solution for an uniform and pleasant air diffusion. The UCS900 cassette unit can be managed by the complete range of EURAPO regulators: from the standard electro-mechanical and microprocessor controls to the digital controls, compatible to BMS Systems.

      MAIN STRUCTUREThe structure is made of 12/10 mm thick galvanised steel completely insulated inside with 10 mm closed cell thermal insulation material. On three of the four sides there is a prearranged 150 mm diameter hole for the connection to an air supply duct. Furthermore there is one prearranged 100 mm diameter hole for the connection to an external air intake. The relevant collars for an easy connection to the air ducts are always supplied as standard. The air plenum has special slots on the sides in order to permit access to the external air: the fresh air coming through the slots will perfectly mix with the internal air and pass through the heat exchanger before blowing into the room.CONDENSATE PUMPThe built-in condensate pump has a no-return valve on the outlet. The pump has a water discharge head of 850 mm from the bottom side of the cassette unit.WATER COILSThe water coils are made of copper pipes and aluminium fins, bent for 360°. 3 rows heat exchangers are surface treated (hydrophilic aluminium). Max operating pressure: 16 bar.Min/max water temperature: 5/85 °C.ELECTRIC PANELThe electric box (ESTQEC00) is made of galvanized steel containing a 12 poles terminal board with screws terminals and the grounding terminal. The electric panel is located on the side of the unit, same side of the water connections.FAN DECKThe fan deck, installed in a central position, is composed by a centrifugal fan motor and a plastic impeller. The EC "brushless" motor is combined to a dedicated electronic device (inverter). The motor is suitable for 50/60Hz operation. Power supply: 230V ±10%.AIR FILTERThe air filter consists of a black pre-varnished metal frame and a honeycomb polypropylene fibre filtering material, enclosed in two electro-welded galvanized steel nets (12x24 mm). The black coloured re-generable filter element is designed to reduce the pressure drop at minimum levels.AIR OUTLET GRILLESThe air outlet plenum is made of heat-resistant ABS V0 Anti UV plastic material, white colour RAL9003. The air outlet distribution is on the 4 sides of the unit.On each side of the plenum there are plastic flaps to close one or two air outlet sides.AIR INTAKE GRILLESThe air intake grill is made of heat-resistant ABS V0 Anti UV plastic material, white colour RAL9003. A dedicated internal insulation with closed cell insulating material excludes any risk of water condensation on the grilles.
    Technical specification
    • Unique ref.Cassette-ESTUCS900
    • Product familyCassette fan coils units
    • Product groupUCS
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryCopper
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • Uniclass 2015 CodeEF_65_80
    • Uniclass 2015 DescriptionAir conditioning
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 41 00
    • OmniClass TitleHVAC Air Terminals