Publish your products
EAC Modern Double Wide Rectangular Baluster
EAC Modern Double Wide Rectangular Baluster

    EAC Modern Double Wide Rectangular Baluster

    Elevate Your Interior with a Bold Modern Accent
    Our Modern Double Wide Rectangular Tubular Baluster seamlessly merges timeless craftsmanship with contemporary design. Crafted from robust 1/2" thick steel, this baluster delivers both strength and style—ensuring a safe and lasting solution for stair and railing systems. Its wide, clean double rectangular profile adds architectural presence to any interior, whether traditional, transitional, or modern. Designed to support 44" high railings for both stair and landing applications, it’s the perfect blend of structural integrity and visual impact.


    Specification
    • Post Material: Steel

      Stainless Steel Tube Thickness: 12.7mm (1/2")

      Baluster Height: 1117.6mm (44")

      Baluster Width: 88.9mm (3 1/2")

    Technical specification
    • Unique ref.EAC_Modern_Double_Wide_Rectangular_Baluster
    • Product familyStyles - Traditional Railings
    • Product groupGeometric Balusters
    • TypeBuilding Material
    • Date of publishing2025-07-30
    • Edition number1
    • Height (inches)44
    • Width (inches)3.5
    • Depth (inches)0.5
    Related
    • Material mainSteel
    • Material secondarySteel
    • Weight Net (Lbs)1.5
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodePr_20_76_06
    • Uniclass 2015 DescriptionBalusters and newel posts
    • CSI MasterFormat 2014 Code05 73 13
    • CSI MasterFormat 2014 TitleGlazed Decorative Metal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit