Publish your products
Streamer Mini twin spotlight
Fagerhult

Streamer Mini twin spotlight

Description:

The Streamer Mini twin spotlight with dual luminaires on a single driver allows for quick and easy installation. The luminaire is designed for 3-phase track systems, and with dip switches on the driver, the luminous flux is easily adjusted in 4 steps.

Frame in cast aluminium (99-100% recycled).
Colour: white (RAL 9016) or black (RAL 9005) structured lacquer.


Key Features:
Lumen: 2700lm, 2800lm, 3800lm, 3900lm, 4300lm, 4400lm, 5300lm, 5400lm
Colour temperature: 3000 BBBLK
Light distribution: Narrow/Narrow Beam, Medium/Narrow Beam, Wide/Narrow Beam, Medium/Medium Beam, Medium/Wide Beam, Wide/Wide Beam
Voltage: 220-240V
CRI: 90
IP: 20
IK:
Standard Colours: White, Black
Available Light control: On/off

Specification
  • Specification

    Dimension: 150, 70, 236
    Weight: 0.7 kg
    SDCM: 2
    LED driver, h/max failure: 50000/10
    Tilt: 90
    Turn: 360


    Connection:

    Installation
    3-phase lighting track, Lighting Track Pro.

    Louvre


    Optics

Technical specification
  • Unique ref.Streamer_Mini_Twin_Spotlight
  • TypeObject (single object)
  • Date of publishing2024-04-08
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other