Publish your products
WET White downlight GU10 IP44

WET White downlight GU10 IP44

BLANC recessed light with IP44 perfect for bathroom lighting. Light source: a GU10 max 50W lamp not included.
Specification
  • Reference: 02100801

    Catalogue: Iluminación

    EAN: 8421776121058

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 0220

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 44

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17316

    Voltage: 100V-240V

    Total height: 23

    Length: 80

    Depth: 80

    Total diameter: 80

    MEDIDA DE CORTE: ø65

    Additional rods included in the box: No

    Unit box per Master box: 60

    Individual box height (MM): 65

    Individual box width (MM): 85

    Length individual box (MM): 85

    Volume Box Ind. Trawl: 0.00047

    Gross weight of box Ind. Trawl: 0.2

    PCS: 720

    Net weight consolidated item: 0.15

Technical specification
  • Unique ref.02100801_-_WET-White-downlight-GU10-IP44
  • Product familyINDOOR
  • Product groupRECESSED
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit