Publish your products
TEKO - 1 White surface LED 12-18W 3000K 56

TEKO - 1 White surface LED 12-18W 3000K 56

TEKO is a white surface luminaire with a contemporary appearance and integrated LED, designed for lighting restoration projects or businesses in general. Driver not included but necessary. The 56° version is ideal for lighting in restaurants and hotels, but also in exhibition halls or museums. With a color temperature of 3000K, this surface-mounted luminaire allows you to create pleasant and welcoming atmospheres.
Specification
  • Reference: 050400401

    Catalogue: Architectural

    EAN: 8421776174368

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 0504

    IP: 20

    Power max.(W): 18W

    Light source: COB LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 500mA CC

    Lumens max: 1600Lm

    Colour temperature: 3000K

    CRI: 85

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 56

    Total height: 176

    Length: 127

    Depth: 127

    Additional rods included in the box: No

    Individual box height (MM): 185

    Individual box width (MM): 135

    Length individual box (MM): 135

    Volume Box Ind. Trawl: 0.003372

    Gross weight of box Ind. Trawl: 1.95

Technical specification
  • Unique ref.050400401_-_TEKO---1-White-surface-LED-12-18W-3000K-56
  • Product familyArchitectural
  • Product groupSURFACE
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit