Reference: 29846
Catalogue: Iluminación
EAN: 8421776141469
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 2984
Screen material: Wood
Screen finish: Cherry
Blade finish: Cherry
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17464
Voltage: 100V-240V
Total height: 710
Length: 270
Depth: 270
Total diameter: 270
Base diameter: 320
Additional rods included in the box: No
Unit box per Master box: 2
Individual box height (MM): 530
Individual box width (MM): 110
Length individual box (MM): 390
Volume Box Ind. Trawl: 0.0369
Gross weight of box Ind. Trawl: 4.6
PCS: 6
Net weight consolidated item: 3.91