Publish your products
TUBE FAN M Transparent fan DC SMART

TUBE FAN M Transparent fan DC SMART

TUBE FAN is the cylindrical version of JUST FAN. This contemporary ceiling fan is perfect for rooms between 13m2 and 17m2. It is activated using a remote control, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 145.7 m3 min / 5145 CFM Control your fan with the WiZ app. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150, which must be purchased separately.
Specification
  • Reference: 33374WP-18

    Catalogue: Ventilacion

    EAN: 8421776246065

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3338

    Body material: Steel+Glass

    Blade material: ABS

    Body finish: Chrome

    IP: 20

    Type: I

    Power max (W): 13

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 600lm

    Voltage: 100V-240V

    Colour temperature (K): 3000K

    TEMPERATURA DE COLOR REGULABLE (K): 0

    CRI: >80

    Sea Side Suitable: 0

    Total height: 674

    Length: 1280

    Depth: 1280

    Total diameter: 1280

    Canopy diameter: 130

    Ceiling/light kit diameter: 135

    Related accessory: 34150

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-13-22-32

    RPM: 51-77-103-129-155-185

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,08662

    Gross weight of box Ind. Trawl: 0,65

    PCS/PALLET: 0

    Net weight consolidated item: 6,1

Technical specification
  • Unique ref.33374WP-18_-_TUBE-FAN-M-Transparent-fan-DC-SMART
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Weight Net (Kg)61
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit