Publish your products
Fan gateway 0-10/1-10V

Fan gateway 0-10/1-10V

Gateway for integration of home automation systems for Faro Smart fans (speed and light). Allows integration with KNX, LUTRON, BACnet, CASAMBI and other systems through 0-10/1-10V control.
The installation of this device may be for a fan or group of fans with unitary operation with a maximum of 128 fans per gateway unit.

These fans include WP in their reference and are only compatible with the 34160 receiver.
Specification
  • Reference: 34162

    Catalogue: Ventilacion

    EAN: 8421776327450

    Tariff Item: 8526920090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Serie: 76

    Body material: PC

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Additional rods included in the box: No

    Individual box height: 40

    Individual box width: 100

    Length individual box: 120

    Volume Box Ind. Trawl: 0.000182

    Gross weight of box Ind. Trawl: 0.3

    Net weight individual box (KG): 0.102

    Net weight consolidated item: 0,20

Technical specification
  • Unique ref.34162_-_Fan-gateway-0-10-1-10V
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit