Publish your products
OTTON RCT Horizontal Jute wall lamp 2L

OTTON RCT Horizontal Jute wall lamp 2L

OTTON is a wall light with a jute lampshade. It is ideal for decorative lighting both at home and in hotels, restaurants or other spaces. The screen is locally made made from natural materials. 2L horizontal round version, measurements: 375x200x105mm.
Specification
  • Reference: 66401-108

    Catalogue: Iluminación

    EAN: 8421776324923

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 6641

    Body material: Steel

    Screen material: Jute

    Body finish: Matt White

    Screen finish: Jute

    Blade finish: Jute

    IP: 20

    Type: I

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 200

    Length: 370

    Depth: 100

    Additional rods included in the box: No

    Individual box height: 210

    Individual box width: 118

    Length individual box: 383

    Volume Box Ind. Trawl: 0,011973

    Gross weight of box Ind. Trawl: 0,696

    Net weight consolidated item: 0,554

Technical specification
  • Unique ref.66401-108_-_OTTON-RCT-Horizontal-Jute-wall-lamp-2L
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryHemp Fabric
  • Weight Net (Kg)554
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit