Publish your products
UVE Dark grey recessed lamp

UVE Dark grey recessed lamp

Round recessed light for outdoor lighting. It projects a nice V-shaped beam of light. Its lighting source is SMD LED 2W 3000K, included. Designed to reinforce garden lighting or as a signpost.
Specification
  • Reference: 70397

    Catalogue: Iluminación

    EAN: 8421776090460

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000481

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1029261

    Fixing: Wall

    Series: 7141

    Diffusor material: PC

    Diffuser finish: Transparent

    Light Source Energy Class: F

    Light Source Code: L00004

    IP: 44

    IK: 08

    Power max.(W): 2

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 70lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Opening degrees: 120°

    Total height: 50

    Length: 90

    Depth: 90

    Total diameter: 90

    Including Flush box: Yes

    Flush box dimensions : ø78mm

    MEDIDA DE CORTE: ø78

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 80

    Individual box width (MM): 105

    Length individual box (MM): 105

    Volume Box Ind. Trawl: 0.000882

    Gross weight of box Ind. Trawl: 0.198

    PCS: 400

    Net weight consolidated item: 0.123

Technical specification
  • Unique ref.70397_-_UVE-Dark-grey-recessed-lamp
  • Product familyOutdoor
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.123
Classification
  • BIMobject CategoryLighting - Outside
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit