Reference: 70402
Catalogue: Iluminación
EAN: 8421776062832
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000481
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1542595
Fixing: Wall
Series: 1284
Diffusor material: PC
Diffuser finish: Transparent
Light Source Energy Class: E
Light Source Code: L00319
IP: 44
IK: 08
Power max.(W): 1
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 30lm
Voltage: 220V-240V
Colour temperature: 4000K
CRI: >80
Opening degrees: 45°
Total height: 80
Length: 80
Depth: 50
Including Flush box: Yes
Flush box dimensions : ø76mm
MEDIDA DE CORTE: ø76
Additional rods included in the box: No
Unit box per Master box: 50
Individual box height (MM): 70
Individual box width (MM): 85
Length individual box (MM): 85
Volume Box Ind. Trawl: 0.000506
Gross weight of box Ind. Trawl: 0.178
PCS: 1200
Net weight consolidated item: 0.116