Publish your products
Power supply 24VDC 75W IP67

Power supply 24VDC 75W IP67

Power supply 24Vdc 75W IP67
Specification
  • Reference: 98324076

    Catalogue: Architectural

    EAN: 8421776121751

    Tariff Item: 8504108090

    Clase ETIM - ETIM 9.0: EC002556

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 1466

    IP: 67

    Power max.(W): 75W

    Hertz: 50/60Hz

    Maximum driver info: 24V CV

    Voltage: 230V

    Total height: 32

    Length: 180

    Depth: 49

    Additional rods included in the box: No

    Individual box height (MM): 40

    Individual box width (MM): 70

    Length individual box (MM): 230

    Volume Box Ind. Trawl: 0.000644

    Gross weight of box Ind. Trawl: 1.1

    PCS: 100

    Net weight consolidated item: 1,10

Technical specification
  • Unique ref.98324076_-_Power-supply-24VDC-75W-IP67
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)110
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit