Publish your products
DRIVER IP20 24Vdc 150W

DRIVER IP20 24Vdc 150W

DRIVER IP20 24Vdc 150W
Specification
  • Reference: 98324150

    Catalogue: Architectural

    EAN: 8421776117181

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 574

    IP: 20

    Power max.(W): 150

    Hertz: 50/60HZ

    Maximum driver info: 24V CV

    Voltage: 220V- 240V

    Total height: 32

    Depth: 65

    Additional rods included in the box: No

Technical specification
  • Unique ref.98324150_-_DRIVER-IP20-24Vdc-150W
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit