Publish your products
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape
Feltech Acoustic Flooring Carpet Tiles Seascape

    Feltech Acoustic Flooring Carpet Tiles Seascape

    Seascape Highlight stria effect featuring Acoustic Carpet Plank 25 x 100 cm with corporate colour accent.

    Technical specification
    • Unique ref.feltech-acoustic-flooring-carpet-tiles-seascape
    • Product familyAcoustic Flooring
    • Product groupCarpet Tiles
    • TypeBuilding Material
    • Date of publishing2024-09-26
    • Edition number1
    • Height (mm)1000
    • Width (mm)250
    • Depth (mm)8
    Related
    • Material mainNylon
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFlooring - Carpets
    • OmniClass Number23-15 17 17
    • OmniClass TitleCarpet Flooring

    Region availability

    Asia
    Thailand