This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fermacell Bonded Levelling Compound

Unique ref.: fermacell_bonded-levelling-compound_DE_78010
Brand: Fermacell
Product family: Flooring
Product group: Fermacell Accessories
Date of publishing: 2017-11-20
Edition number: 1
Type: Documentation (info)
The fermacell bonded levelling compound is a fast setting compound for leveling. It is moisture - resistant and consists of recycled foam plastic and a cement - based binding agent.

If you have any questions regarding the application, please contact the Fermacell technical advisors.

Technical Characteristics:
Building material class accordung to DIN 4102: A2
Coefficent of thermal conductivity λ10,tr: 0,12 W/mK
Compressive strength according to DIN 53421: 0,4 bis 0,5 N/mm²
Dry bulk density: ca. 350 kg/m³
min. depth of packing: 30 mm
max. depth of packing: 2000 mm (in layers up to 500 mm)
Quantity per m²: approx. 10 litres per cm depth of packing
Vapour diffusion according to DIN 52615: µ = 7
Point load for 10 mm layer thickness: 0,035 KN/m²
Ready for laying: after approx. 24 hrs.
Storage: 6 months dry and frost - free

For further technical characteristics, please refer to the attached product documentation.


Material main: Other
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 80

BIMobject Category: Building Materials - Other
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Other

Name Value
Application Flooring
Height 30 mm — 500 mm
Material plastic ; cement

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material plastic ; cement

BIMobject®