Publish your products
Maxi Tubes vespai system Maxi Tubes
Maxi Tubes vespai system Maxi Tubes

    Maxi Tubes vespai system Maxi Tubes

    MAXI TUBES is a modular system for the construction of vaults, aerated floors and storage or dispersion tanks in a wide range of contexts, both civil and industrial. This tube system is used when the depth of the vespaio does not allow the use of traditional casters.

    Modular and versatile, MAXI TUBES is used in the creation of vaults, ventilated floors, interspaces and in the construction and renovation of buildings of various kinds. It is particularly suitable for the construction of rainwater dispersion or storage tanks, usable for fire fighting systems, irrigation or other applications not related to the use of drinking water.

    Specification
    • The MAXI TUBES system is the ideal solution when the height of the vespaio does not allow the use of traditional monobloc casseri, or when special or variable measures are required, as in the case of inclined planes or multi-level surfaces. 

      When the depth of the vespaio does not allow the use of traditional monobloc casseri or when special or variable measures are required, such as in the case of inclined planes or multi-level surfaces, the MAXI TUBES system is the ideal choice.

      This innovative system is composed of three main components:

      A square-shaped formwork with a height of 20 cm and dimensions of 58 x 58 cm, equipped with a locking system that allows the modular overlapping of the elements.
      A 3 cm support foot, which serves as the base for the tube.
      A tube with a diameter of 125 mm.

      The installation of MAXI TUBES is generally carried out on a thin concrete substrate, with a thickness that varies according to the application. After the installation of a suitable welded mesh and the reinforcing bars for the pillars, during the casting of concrete, pillars with constant diameter are formed. These pillars, once matured, guarantee the strength of the floor and the uniform distribution of loads on the entire surface.

      Thanks to its spherical dome shape, the canopy allows the structure to be worked in arc, allowing maximum mechanical strength with minimum concrete thickness, while guaranteeing a considerable saving of materials. The spherical shape of the shell facilitates the identification of the section of minimum thickness of the concrete, allowing the realization of the necessary contraction joints for the control of the cracks from withdrawal.

      With a maximum height of 300 cm, the MAXI TUBES system adapts to different construction needs, offering reliable performance and a solid basis for the realization of quality floors and aerated structures.

    Technical specification
    • Unique ref.maxi-tubes-vespai-system-maxi-tubes
    • TypeObject (single object)
    • Date of publishing2026-05-13
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFlooring - Systems

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit