Publish your products
FiberTite® U-Anchor™ U3400-FTR
FiberTite

FiberTite® U-Anchor™ U3400-FTR

FiberTite U-Anchor™ products are lightweight rooftop attachments designed to provide a positive and

watertight attachment for mechanically attached and adhered FiberTite Roof Systems.

Specification
  • Description

    The U2400-FTR is a lightweight rooftop attachment system
    consisting of a U-Anchor 3000 Series plate and FiberTite target
    membrane. The target membrane is factory sealed to the top of the
    plate. The U3400- FTR provides a positive and watertight attachment
    for mechanically attached and adhered FiberTite Roof Systems.

    Applications

    Pipe & Wire Management
    Bracing & Support
    Heavy Equipment

    U-Anchor Attachment

    The U3400-FTR is attached by fastening through the roofing
    assembly and into the structural decking with 2-12 approved
    fasteners, as directed by project specific engineering. The Target
    membrane is then hot air welded around the perimeter to the roof
    membrane.
    Fastener selection is dictated by the system assembly, deck
    type, and the project engineer.
    Refer to installation instructions before installing.

    Equipment Attachment

    To securely mount your rooftop equipment to the FiberTite
    U-Anchor, after its installed, the connection nut must be fastened
    to approximately 20-25 torque pounds.
    Use a calibrated torque wrench during install to ensure appropriate
    results are achieved.

    Ratings

    Results are based on plate performance only.
    • Ultimate Load - Shear: 3,600 lbs
    • Ultimate Load - Tension: 4,600 lbs
    Tested in accordance with ASCE 7-10 ASTM E330-02 (2010) TAS 1178

Technical specification
  • Unique ref.fibertite-u-anchor-u3400
  • Product familyRoof Systems
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-07-18
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • OmniClass Number23-13 41 00
  • OmniClass TitleRoof Specialties and Accessories
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit