Publish your products
Furniture Linoleum
Furniture Linoleum
Furniture Linoleum
Furniture Linoleum

    Furniture Linoleum

    Furniture Linoleum is a high-quality, climate positive and natural surface material that emphasizes elegance and sustainability. With its matte finish and soft texture, Furniture Linoleum transforms any surface – furniture, kitchen cabinetry, doors and much more - into a refined and durable design element. Beyond its appearance, Furniture Linoleum offers a durable surface that is easy to care, fingerprint proof and that restores itself naturally.

    Forbo has been awarded with the Red Dot: Best of the Best design award 2025 for the Furniture Linoleum collection!


    The collection consists of a classic colour range complemented by several warm hues and natural tones and by a number of fresh and stylish colours used in contemporary furniture.

    Specification
      • Roll size: 30 m long x 1.83 m wide
        The Furniture Linoleum collection consists of 24 colours.

        Total thickness: 2.0 mm
        Total weight: 2.1 kg/m2
        Residual indentation: ≤ 0.20 mm
        Colour fastness to light (EN ISO 105-B02 method 3): ≥ 6
        Gloss level (ISO 2813): < 5
        Flexibility (EN-ISO 24344): Ø 50 mm
        Resistance to chemicals (EN ISO 26987): resistant to diluted acids, oils, fats and to the conventional solvents. Not resistant to prolonged exposure to alkalis.
        Heat resistance: 70°C
        Antistatic (EN 1815): ≤ 2.0 kV

        Furniture Linoleum is climate positive cradle to gate (for details, please consult the Furniture Linoleum EPD).
        Natural materials: made with 94% natural ingredients (e.g. linseed oil, rosin, wood flour). Contains PEFC certified wood flour. Contains FSC certified paper.
        Recycled content: contains ingredients derived from recycled sources coming from post-industrial streams.
        Health and safety: REACH compliant to assure human safety and health.
        Renewable electricity: manufactured using 100% electricity from renewable sources.
        Green certifications: Furniture Linoleum provides an excellent basis for a positive Blaue Engel label for your product.

        All Forbo Flooring Systems' sales organisations worldwide have a certified Quality Management System in accordance with ISO 9001. All Forbo Flooring Systems’ manufacturing operations have a certified Environmental Management System in accordance with ISO 14001. The Life Cycle Assessment (LCA) of Forbo Flooring Systems’ products is documented in individual Environmental Product Declarations (EPD’s) which can be found on all of our websites.
        Furniture Linoleum is manufactured at an SA8000 certified organisation.

    Technical specification
    • Unique ref.furniture-linoleum
    • Product familyFurniture surface materials
    • Product groupFurniture Linoleum
    • TypeObject (single object)
    • Date of publishing2025-04-24
    • Edition number1
    • Height (mm)30000
    • Width (mm)1830
    • Depth (mm)2
    Related
    • Material mainLinoleum
    • Material secondaryPaper
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)2.1
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_25_71_52_47
    • Uniclass 2015 DescriptionLinoleum composite laminate strips and boards
    • CSI MasterFormat 2014 Code12 40 00
    • CSI MasterFormat 2014 TitleFurnishings and Accessories
    • OmniClass Number23-21 33 13
    • OmniClass TitleManufacturing Furniture

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Russia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom