Publish your products
Aptos Pedestrian Lighting
Aptos Pedestrian Lighting
Aptos Pedestrian Lighting
Aptos Pedestrian Lighting
Aptos Pedestrian Lighting
Aptos Pedestrian Lighting

    Aptos Pedestrian Lighting

    Aptos Pedestrian Lighting enhances walkways with gentle light patterns, mirroring the aesthetic of Aptos bollards, for unified outdoor design featuring DarkSky approved illumination options to minimize light pollution.

    Specification
    • Design Versatility
      Aptos Pedestrian Lighting fixtures in nominal 12' heights can be specified with one or two luminaries with Cree® LEDs in 3000K warm white and 4000K neutral white color temperatures. Apto's corrosion-resistant, powdercoated aluminum pole, luminaire head, and base come in a full range of standard and custom colors for easy tailoring to site-specific themes. Aptos Pedestrian 3000K is International DarkSky Approved.

      Elegant Guidance
      F+S redefines outdoor lighting with illuminated bollards, offering an ideal blend of beauty and safety for paths and walkways. Experience exceptional flexibility and performance in lighting that elevates any outdoor space.

      DarkSky Approved
      Our DarkSky approved lighting products utilize 3000K LEDs and are designed to minimize blue light output that is known to contribute to light pollution. Each fixture has received the DarkSky Fixture Seal of Approval, which provides objective, third-party certification for lighting that minimizes glare and reduces light trespass into the night sky.

      Product Family
      Aptos bollards unite the best of two worlds with solar-powered and hardwired designs. Coordinating hardwired pedestrian lighting fixtures with single or double luminaires on a slim 12' pole add to the family’s beautiful functionality and make it easy to satisfy different lighting needs across a property.

    Technical specification
    • Unique ref.Aptos-Pedestrian-Lighting
    • Product familyLighting & Security
    • Product groupPedestrian Lighting
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodeSs_70_80_25
    • Uniclass 2015 DescriptionExternal lighting systems
    • CSI MasterFormat 2014 Code26 56 33
    • CSI MasterFormat 2014 TitleWalkway Lighting
    • OmniClass Number23-11 29 37
    • OmniClass TitlePublic Lighting Columns

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States