Publish your products
Eleven Bike Rack
Eleven Bike Rack
Eleven Bike Rack

    Eleven Bike Rack

    Perfect for university campuses, the Eleven Bike Rack offers stainless steel durability with two-tone powdercoat options, ensuring both functionality and style while supporting standard u-locks.

    Specification
    • Design Versatility
      Crafted from 100% stainless steel, the Eleven Bike Rack can be specified in a powdercoat color or Satin finish, with the ability to mix and match finishes/colors on individual bike racks. Surface mount or cast-in-place.

      Locking & Security
      All F+S bike racks are engineered with tamper-resistant mounting techniques and provide high security that is pleasing to the eye. The Eleven Bike Rack allows cyclists to lock one or both wheels, accommodates standard U-locks, and meets APBP guidelines for security and functionality.

      Outdoor Performance
      “Sustainability through Durability” is the mantra that guides the development of all F+S products. We believe the best way to eliminate landfills and reduce our carbon footprint is to create products you never want to throw away. Everything we produce is carefully crafted to not only endure the elements, but to transcend temporary style trends.

    Technical specification
    • Unique ref.Eleven-Bike-Rack
    • Product familySite Furniture
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2025-07-31
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TitleSite Bicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States