Publish your products
Vao Pedestrian Lighting
Vao Pedestrian Lighting
Vao Pedestrian Lighting
Vao Pedestrian Lighting
Vao Pedestrian Lighting
Vao Pedestrian Lighting
Vao Pedestrian Lighting
Vao Pedestrian Lighting

    Vao Pedestrian Lighting

    4.4 out of 5 stars4.4(5 reviews)

    Vao Pedestrian Lighting in stainless steel is striking in appearance and designed to perform. Symmetrical light distribution provides uniform illumination and DarkSky approved options help minimize light pollution and glare.

    Specification
    • Design Versatility
      Vao Pedestrian Lighting fixtures in nominal 146" heights can be specified with LEDs in 3000K warm white or 4000K neutral white color temperatures. Vao’s stainless steel body and head come with a Satin finish and Ceramiloc treatment but can also be specified in a full range of standard and custom colors. Fixtures have symmetrical light distribution and a choice of mounting styles.

      DarkSky Approved
      Our DarkSky approved lighting products utilize 3000K LEDs and are designed to minimize blue light output that is known to contribute to light pollution. Each fixture has received the DarkSky Fixture Seal of Approval, which provides objective, third-party certification for lighting that minimizes glare and reduces light trespass into the night sky.

      Product Family
      The Vao family brings the durability and beauty of stainless steel to bollards and pedestrian lighting. Attractive day and night, Vao is ideal for municipalities, transit stations, campuses and parks looking to enhance pedestrian safety, reduce light pollution, and create inviting outdoor spaces.

    Technical specification
    • Unique ref.Vao-Pedestrian-Lighting
    • Product familyLighting & Security
    • Product groupPedestrian Lighting
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • Uniclass 2015 CodeSs_70_80_25
    • Uniclass 2015 DescriptionExternal lighting systems
    • CSI MasterFormat 2014 Code26 56 33
    • CSI MasterFormat 2014 TitleWalkway Lighting
    • OmniClass Number23-11 29 37
    • OmniClass TitlePublic Lighting Columns

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit