Publish your products
Silent School | Dual flow unit with counter-flow exchanger
Silent School | Dual flow unit with counter-flow exchanger
Silent School | Dual flow unit with counter-flow exchanger
    France Air

    Silent School | Dual flow unit with counter-flow exchanger

    The SILENT SCHOOL® is a decentralized dual-flow ventilation unit specially designed for small tertiary buildings and schools. Thanks to its decentralized operation without ductwork, the SILENT SCHOOL® facilitates the integration of high-performance ventilation into renovation projects, without impacting heavily on the existing building. Equipped with a counter-current exchanger and intelligent air flow control via an integrated CO2 sensor, the SILENT SCHOOL® constantly adjusts air renewal to meet the occupants' real needs. It thus contributes to ensuring excellent IAQ and optimal thermal comfort. Thanks to its low noise level, the SILENT SCHOOL® preserves learning conditions and user comfort. Its sleek design and careful finishes allow a discreet and harmonious integration within the architectural project, combining energy performance and aesthetic quality.

    Specification
      • Decentralized double flow unit with heat recovery.
      • Designed for schools, classrooms and small tertiary buildings.
      • Solution particularly suitable for renovation projects.
      • Installation without ductwork in the building.
      • Aluminium counterflow heat exchanger with high energy efficiency.
      • Integrable changeover battery for heating and cooling of the supply air.
      • Automatic flow modulation thanks to the integrated CO2 sensor.
      • Filtration of new air with ISO ePM1 60% filter (F7).
      • Low noise level for optimal acoustic comfort.
      • Low consumption ECM motorization.
      • Built-in free-cooling and anti-freeze protection functions.
      • Ready-to-connect solution with on-board regulation.
      • Compatible with Modbus RS485, Modbus TCP/IP and BACnet/IP communication protocols.
    Technical specification
    • Unique ref.silent-school-cta
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainGalvanized steel
    Classification
    • BIMobject CategoryHVAC - Heat Recovery
    • Uniclass 2015 CodePr_60_65_03_87
    • Uniclass 2015 DescriptionSupply and return air handling units
    • OmniClass Number23-33 25 00
    • OmniClass TitleAir Handling Units

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit