Publish your products
Street Square Washbasin 400x350 mm.
Street Square Washbasin 400x350 mm.
Street Square Washbasin 400x350 mm.
    Gala
    Archived

    Street Square Washbasin 400x350 mm.

    Washbasin with fixing kit.

    40 cm wash-basin, for reduced spaces. With overflow and fixing kit.
    Wall-hung installation options.

    Technical specification
    • Unique ref.05050
    • Product familyStreet Square
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)142
    • Width (mm)400
    • Depth (mm)350
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit