Publish your products
Geberit SANbloc H112 sigma 12cm
Geberit
Archived

Geberit SANbloc H112 sigma 12cm

Very stable and self-supporting Geberit SANbloc element is universally applicable in massive construction and drywall for wall-mounting and installation. Meets high requirements for sound insulation , the flushing cistern is acoustically decoupled in the element, so that the element is particularly well suited in situations where low noise is of interest. Also available with equipment for fire For particularly high demands on the fire, there are special versions with fire prevention equipment available.
Technical specification
  • Unique ref.440312005
  • Product familyConcealed cisterns
  • Product groupSANbloc
  • TypeObject (single object)
  • Date of publishing2014-03-27
  • Edition number1
  • Height (mm)1160
  • Width (mm)510
  • Depth (mm)170
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit