Publish your products
Stationary Generator | 3000kW | Diesel | 87.5L - SDMD3000
Generac

Stationary Generator | 3000kW | Diesel | 87.5L - SDMD3000

Industrial Generator, 3000kW | Diesel | 87.5L

Your scalable, high-performance generator for data centers, engineered to provide unmatched reliability, faster deployment, and integration with microgrid and energy storage solutions.

Specification
  • Performance & Reliability

    • Baudouin M55 engines, which have a proven track record providing backup and continuous power for data centers and mission critical applications around the globe. These engines utilize a high-pressure common rail fuel system to provide exceptional transient response, high ambient temperature derate capability, and low NOx emissions.
    • Marathon DataMAX alternators, which are purpose built for highly demanding global Data Center applications with reliability and low reactance in mind.
    • Redundant starting system, which has an additional set of engine starters, batteries and battery chargers available. Redundant systems are fully isolated to avoid single points of failure.
    • High ambient (50°C) cooling packages, for top performance in the most demanding environments.

    Control & Flexibility

    • Deep Sea G8601 Controller, which can be configured to fit virtually any need and provides a wide range of high-end features for mission critical applications.
    • Generac Modular Power Systems (MPS), enhance reliability, scalability, and serviceability by integrating multiple generators utilizing Deep Sea onboard paralleling controls. Providing redundant, flexible, and easily expandable power solutions.
    • Configurable circuit breakers, offered as left and/or right-side breakers, are configurable up to full rated generator amperage at 480V.

    Compliance & Safety

    • Low emissions, designed to help meet the most stringent state requirements in Virginia and ready for use with compliant Tier 4 aftertreatment systems.
Technical specification
  • Unique ref.generac-sd-md3000
  • Product familyElectrical Generators, Single Units
  • Product groupDiesel Generator
  • TypeObject (single object)
  • Date of publishing2026-03-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitleEngine Generators
  • OmniClass Number23-35 11 00
  • OmniClass TitleElectrical Generators

Region availability

North America
Mexico
United States