Publish your products
AIRSTAGE VRF ABUA036-048KSA2
GENERAL

AIRSTAGE VRF ABUA036-048KSA2

・Double auto swing and wide airflow ・Long airflow ・High power DC fan motor ・Improvement of airflow distribution
Specification
  • The RFA file includes 2 model below. Model Name / Cooling Capacity / Heating Capacity ABUA036KSA2 / 36000BTU/h / 40000BTU/h ABUA048KSA2 / 48000BTU/h / 54000BTU/h
Technical specification
  • Unique ref.ABUA036-048KSA2
  • Product familyVRF Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-03-25
  • Edition number1
  • Height (mm)235
  • Width (mm)1700
  • Depth (mm)705
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)42
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States