Publish your products
FUJITSU SINGLE-ROOM MINI-SPLIT AOUH09LPAS1
GENERAL

FUJITSU SINGLE-ROOM MINI-SPLIT AOUH09LPAS1

・High Energy Efficiency

・High Durability

・Low Noise of Indoor Unit

・Small Circuit Size

・Powerful Operation Mode

・Easy Installation

・Wide Operation Range for Heating Operation

・Wider Choice of Controllers

・Self Diagnosis

・Additional UART Port for External System Connection

Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity AOUH09LPAS1 / 9,000 BTU/h / 10,000 BTU/h
Technical specification
  • Unique ref.AOUH09LPAS1
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)663
  • Width (mm)541
  • Depth (mm)290
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States