Publish your products
GENERAL SPLIT ARGA18-25FMTA-U
GENERAL

GENERAL SPLIT ARGA18-25FMTA-U

・Slim & Compact design ・High energy saving ・Easy maintenance ・Drain hose as standard
Specification
  • The RFA file includes 2 models below.

    Model Name / Cooling Capacity

    ARGA18FMTA-U / 5.20kW

    ARGA25FMTA-U / 6.45kW

Technical specification
  • Unique ref.ARGA18-25FMTA-U
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2026-11-11
  • Edition number1
  • Height (mm)270
  • Width (mm)1135
  • Depth (mm)700
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)38
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

Asia Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen