Publish your products
Steel, Carbon

Steel, Carbon

Carbon steel is most-common type of steel, a metal alloy that contains iron and about 0.1 - 0.3 % of carbon. The only other elements allowed in carbon steel are: manganese (1.65% max), silicon (0.60% max), and copper (0.60% max). In general, increase in the amount of carbon reduces ductility but increases tensile strength and the ability to harden through tempering.

Technical specification
  • Unique ref.steel_carbon
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
Related
  • Material mainCarbon Steel
Classification
  • BIMobject CategoryConstruction - Steelwork
  • IFC classificationMaterial
  • UNSPSC nameSteel profiles
  • UNSPSC code30102304
  • Uniclass 2015 CodePr_20_85_32_11
  • Uniclass 2015 DescriptionCarbon steel frames
  • CSI MasterFormat 2014 Code05 12 00
  • CSI MasterFormat 2014 TitleStructural Steel Framing
  • OmniClass Number23-13 35 21 17
  • OmniClass TitleMetal Framed Structural Walls
  • CSI UniFormat II CodeA
  • CSI UniFormat II TitleSUBSTRUCTURE
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit