Publish your products
Moderno - Profile ledge stone
Moderno - Profile ledge stone
Moderno - Profile ledge stone
    Geopietra
    Archived

    Moderno - Profile ledge stone

    4.0 out of 5 stars4.0(6 reviews)

    MODEL | MODERNO P78
    Available in the PLUS version with GeoFit® integration
    Available in 3 colours
    Size: 50-600 cm2
    Thickness: 3-7 cm

    BIM IMAGE SIZE:
    First image: base 150 cm
    Second image and subsequent images: base 80 cm

    MUROGEOPIETRA® INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.

    LEDGE STONE PROFILE
    Profile featuring a layered, horizontal design with elongated stones. The effect is further accentuated in a dry installation, where particular care is required when forming and finishing joints. Adding the special GeoFit® pieces highlights the elongated and indented features of the profile.

    CREATE YOUR OWN MUROGEOPIETRA® SOLUTION.
    Moderno
    model is suitable to be a ON REQUEST masonry, therefore customized mixtures of models and shades, specially created for a particular project. These wall solutions transpire from the close collaboration of the research and development laboratory with designers and customers.

    INNOVATIVE MATERIALS AND INSTALLATION METHODS.
    Geopietra
    ® has always been committed to developing innovative materials and installation methods, obtaining endorsements for its products, providing the best guarantees for use on premises, and ensuring the safety and efficiency of the property solutions created.

    CERTIFIED SUCCESS.

    LEPIR II FIRE TEST: 2018 | France | murogeopietra® on EPS cladding meets the non-propagation criteria of the fire beyond the next floor and obtained the permission to cover R+2 public building.
    ANTI-SEISMIC TESTING UNI EN 1998-1: 2016 | France | The regulation establishes the basic performance requirements applicable to buildings and civil engineering works in seismic areas. murogeopietra® is recognized as the first anti-seismic reconstructed stone wall in Europe, even on external thermal insulation.

    INSTALLATION AND EVOLVED MATERIALS IN A SINGLE INTEGRATED SYSTEM.
    Murogeopietra
    ® is marketed as a single integrated system. It uses the Geocoll levelling glue system, state-of-the-art laying of the Geopietra® cladding on a previously prepared base and the application of the GEOBI two-component mortar. Geopietra® makes the most believable eco-friendly manufactured stone veneer in the world. Geopietra® is a mix of Portland cement concrete, lightweight aggregates and permanent mineral oxide-based colours. The stone is manufactured using natural raw materials only and each stone is coloured by hand with great care and transformed into a product of superior craftsmanship, which is absolutely unique.

    Specification
    • Supply and installation of murogeopietra® veneer, a guaranteed integrated system, consisting of: Geopietra® manufactured stone and / or brick composed of lightweight aggregates, in order to be light, breathable and with low thermal conductivity. Model ________________________________ Shades ____________________ to cover sq/m _____________ of wall and ml ____________ of corners. Murogeopietra® will be laid in the version: LAYING WITH JOINT LAYING WITH JOINT PLUS (Stone + GeoFit) according to the official table DRY STACK PLUS (Stone + GeoFit) consider a 10% to 20% increase in material to compensate for the lack of joint for dry laying + GeoFit inserts integration according to the official table. DRY STACK in models that do not have the murogeopietra plus version, consider only a 10 to 20% increase in material to compensate for the lack of joint. Murogeopietra® veneer will be bonded using a specific Geocoll® system mortar, based on natural hydraulic lime, produced according to EN998, supplied for n° ___________ bags. In case of laying with JOINT, the grouting will be done using the laying system __ normal joint, __ full joint, __ over grout joint with GeoBi, a special two-component system mortar, available in (fine or coarse) _____________ grain and (sabbia, marche, toscana, grigio chiaro, grigio, arena)____________ colour , supplied for n° _______ bags. The integrated system must comply with the following thermo-technical parameters: - coefficient of thermal conductivity (λ) not exceeding 0.1866 W / mk; - coefficient of resistance to vapour diffusion (μ) not exceeding 26.4; - density (δ) not exceeding 1,200 kg / m3. A special Geopietra Technical Manual will be attached to the supply, showing the operations of assessment and preparation of the laying base, use of the adhesive, laying and grouting, which the installer must follow. If the user does not respect all the laying conditions indicated in the Technical Manual (wich can be downloaded on the website www.geopietra.com in the Technical Manual section) and does not use the integrated murogeopietra system, all forms of guarantee will be void and no responsibility will be chargeable to the seller.
    Technical specification
    • Unique ref.Moderno-Profile-ledge-stone
    • Product familyProfile ledge stone
    • Product groupModerno
    • TypeObject (single object)
    • Date of publishing2019-12-27
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationSurface
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 DescriptionStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit