Publish your products
300 & 350 Series Bike Lockers - Metal Series‑Based Bike Locker
300 & 350 Series Bike Lockers - Metal Series‑Based Bike Locker
300 & 350 Series Bike Lockers - Metal Series‑Based Bike Locker

    300 & 350 Series Bike Lockers - Metal Series‑Based Bike Locker

    Bike Lockers, Bike Rooms and Bicycle Storage Facilities are the three most secure ways to achieve Class 1 long-term bike parking. Making the correct choice depends on budgets, available space and location. Decisions might also change if it is new construction vs. an existing landscape. Bike Lockers are a better choice on Retro projects where space constraints are problematic. We will supply your CAD layouts, work with ordinances, and make sure the job is completed on time and on budget.

    The 300 & 350 SERIES locker is fully assembled and shipped from California. Understanding the importance of time, installation with no assembly just makes sense.

    Product Features

    • 300 & 350 SERIES bike locker
    • 1 or 2 bike capacity
    • Rectangular shape or wedge shape (can be installed in a circular configuration)
    • Horizontal and vertical assembly available
    • Reinforced fiberglass plastic finish for high durability. The reinforced fiberglass construction increases the overall level of security while still adding an aesthetic appeal to both the owner and the user.
    • Fully assembled upon delivery
    • Tan and medium grey colors are available
    Specification
    • Materials & Features

      • Structure: Fiberglass reinforced plastic
      • Hardware: 1/2” stainless steel bolts
      • 3/8” anchors
      • Teflon washers
      • Heavy gauge stainless steel continuous door hinge
      • Zinc plated fasteners and assembly hardware
      • Stackable

      Finish Options

      • Fiberglass reinforced plastic with a solid color stipple texture finish allows for easy removal of graffiti and is resistant to impact, scratches and U.V. damage.
      • Finish does not need painting, resists impact plus chemicals and stains. Materials will withstand extremes in temperature and other weather environmental conditions.
      • Tan and medium grey colors are available

      Mounting Options

      • Stand alone or grouped options are available.
      • A stacking option is also available for specific models
      • Bottom edge must be a minimum of 1” above ground level
    Technical specification
    • Unique ref.300-350-series-bike-lockers
    • Product familyBike Lockers
    • Product groupMetal, Series‑Based, High‑Security Locker
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States