Publish your products
Visilocker® - High‑Visibility Secure Bike Locker

Visilocker® - High‑Visibility Secure Bike Locker

Do you need to meet a bicycle ordinance? Is price an issue? Safety? Welcome to our VisiLocker. This product was designed specifically for Architects and Contractors that want a simple, intuitive and highly secure Class 1 storage option that meets the specifications required to get the job done right.

Because any content can be hidden in a locker, The safe view panels are becoming a safer option then fully enclosed bike lockers. This helps Police and Fire Departments identify what is always inside. This product can also be used as a storage unit for other items if bikes are not in the picture.

Product Features

  • Safety-View Bike Locker Visilocker
  • Affordable option to high security Class 1 bike parking
  • Safety view panels – required on many projects
  • Highest Class 1 long term safety rating
  • High security – 2 point steel locking bar
  • Steel build
  • Lower internal temperature due to see through panels
  • Available in 1-bike and 2-bike capacities
  • Available as two tiered/double decker units
Specification
  • VisiLocker™ - VISI-1

    MATERIALS & FEATURES

    • 1 bicycle secured - long-term parking solution (Class 1)
    • ASTM A36 High Security Steel Walls
    • ASTM A53 Steel Pipe Handle
    • Dual Locking Point Doors
    • Stackable For Increased Parking Density
    • Optional Stainless Trident Security Nut (Upgrade)
    • Stackable

    FINISH OPTIONS

    • UV Resistant Metallic Grey Powder Coat

    MOUNTING OPTIONS

    • Surface mount - Concrete (Anchors Sold Separately)

    SPACE USE RECOMMENDATION

    • Front of locker to wall setback (door swing clearance)
      • Minimum: 48”
      • Recommended: 60”
    • Parallel to a wall
      • Less than 3” or more than 9”**
    • Distance between lockers
      • Less than 3” or more than 9”**

    VisiLocker™ - VISI-2

    MATERIALS & FEATURES

    • 2 bicycle secured - long-term parking solution (Class 1)
    • ASTM A36 High Security Steel Walls
    • ASTM A53 Steel Pipe Handle
    • Dual Locking Point Doors
    • Stackable For Increased Parking Density
    • Optional Stainless Trident Security Nut (Upgrade)
    • Stackable

    FINISH OPTIONS

    • UV Resistant Metallic Grey Powder Coat

    MOUNTING OPTIONS

    • Surface mount - Concrete (Anchors Sold Separately)

    SPACE USE RECOMMENDATION

    • Front of locker to wall setback (door swing clearance)
      • Minimum: 48”
      • Recommended: 60”
    • Parallel to a wall
      • Less than 3” or more than 9”**
    • Distance between lockers
      • Less than 3” or more than 9”**

    **Child safety requirements

Technical specification
  • Unique ref.visilocker-safety-view-bike-lockers
  • Product familyBike Lockers
  • Product groupHigh‑Visibility, Secure, Individual Locker
  • TypeObject (single object)
  • Date of publishing2026-08-03
  • Edition number1
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States