Publish your products
G1100, EyeSafe™ Faucet-Mounted Eyewash

G1100, EyeSafe™ Faucet-Mounted Eyewash

G1100
EyeSafe™ Faucet-Mounted Eyewash

Application: EyeSafe™ faucet-mounted eyewashes convert any faucet into an emergency eyewash station without interfering with normal faucet operation. An EyeSafe™ unit can be installed at any sink, close to where accidents might occur. In an emergency, the unit is quickly located and activated, and provides an unlimited supply of potable water for rinsing the user’s eyes.

Outlet Heads: Outlet heads are mounted 3" apart and deliver a soft, aerated flow of water. Heads angle forward toward user. Angle of heads is adjustable to permit full coverage and avoid splashing. Furnished with float-off dust covers to protect outlet heads.

Valve: Forged brass diverter valve. Pull knob to activate eyewash; water pressure holds eyewash in operation, leaving user’s hands free. Push knob or turn off faucet to return to normal faucet operation.

Inlet: Body has 55/64”-27 female thread. Furnished with four adapters (15/16”-27, 13/16”-27, 3/8” NPS and 13/16”-24) for installing on most commonly used faucets, including laboratory-type faucets.

Outlet: Furnished with removable aerator on bottom.

Quality Assurance: Each unit is completely assembled and water tested prior to shipment.

Important: Faucet-mounted eyewashes, whether manufactured by Guardian Equipment or other companies, require two motions to operate (turn on water, pull knob to activate eyewash flow). Therefore, Guardian Equipment does not believe that these units meet the provisions of ANSI Z358.1-2014 as eyewash units. These units are intended solely as supplemental units in addition to dedicated, plumbed eyewash equipment installed in the workplace.

Faucet-mounted eyewashes should be used with cold or warm water only. Use of hot water might cause scalding.

Available Options

  • 250-046R Replacement float-off dust covers (package of 2).
Specification
  • faucet mounted eyewash, eyesafe eyewash station, guardian equipment g1100, sink adapter eyewash, retrofitted eyewash station, laboratory sink safety, counter eyewash attachment, space saving eyewash, diverter valve eyewash, dual head eyewash, chrome plated eyewash, low cost eyewash, compact safety fixture, school laboratory eyewash, university research safety, pharmaceutical safety equipment, medical clinic eyewash, dental office safety, commercial kitchen eyewash, adjustable spray heads, plumbing adapter safety, osha compliant eyewash, supplemental eyewash station, facility safety equipment, water saving flow, rugged brass eyewash, manual diverter valve, standard faucet safety, tap mounted eyewash, chemical splash treatment, first aid eyewash, mechanical room eyewash, point of use safety, portable sink eyewash, emergency rinsing center

Technical specification
  • Unique ref.g1100-eyesafe-faucet-mounted-eyewash
  • Product familyPlumbing
  • Product groupFaucet Mounted
  • TypeObject (single object)
  • Date of publishing2026-06-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit