G1808
Eyewash, Recess Deck Mounted, Ball Valve with Flag Handle
Application: Eyewash for recessed mounting in countertop. Two GS-Plus™ spray-type spray heads deliver a flood of water for rinsing eyes.
Spray Head Assembly: Two GS-Plus™ spray heads. Each head has a “flip top” dust cover, internal flow control and filter to remove impurities from the water flow.
Valve: 1/2" IPS brass stay-open ball valve. Valve is mounted above counter and activated by flag handle.
Bowl: 13" diameter flanged stainless steel bowl for recessed mounting in countertop. Furnished with all hardware necessary for installation in counter.
Supply: 1/2" NPT male inlet.
Waste: 1-1/4" NPT female outlet.
Sign: ANSI-compliant identification sign.
Quality Assurance: Unit is completely assembled and water tested prior to shipment.
Available Options
- G6020 Thermostatic mixing valve to blend hot and cold water to deliver tepid water. Valve has flow capacity of 13 gallons (49 liters) per minute at 30 PSI (2.1 bar) pressure drop. Valve can be used to supply emergency eyewash, eye/face wash or drench hose unit. Depending on water supply size and pressure, valve can supply multiple units.
- DC Stainless steel dust cover for each spray head.
- T Chrome plated brass tailpiece and trap with 1 1/2" IPS waste connection.
- TP 1-1/2" OD chrome plated brass tailpiece.