| Attribute / Specification Field | Product Data Value |
| Manufacturer | Guardian Equipment |
| Model Number | G1805 |
| Product Type | AutoFlow™ 90° Deck-Mounted Horizontal Swivel Emergency Eyewash |
| Orientation Layout | Right-Hand Mounting Configuration (Installed on the right side of the sink; rotates counterclockwise over the basin to activate) |
| Space-Saving Design | Unit stores parallel to the side of the lab sink basin to preserve counter workspace. Swiveling the spray arm assembly 90° out over the sink instantly triggers water flow. |
| Material Construction | Heavy-duty polished chrome-plated brass pipes, fittings, and swivel components for high aesthetic appeal and resistance against aggressive laboratory chemical splashes. |
| Eyewash Spray Assembly | Dual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes. |
| Activation Valve | 1/2" IPS plug-type valve with Teflon® (PTFE) coated O-ring seals. Rotating the arm 90° mechanically aligns the internal orifice and initiates water flow. Unit remains in operation until the spray head assembly is swung back into the storage position. |
| In-Line Filtration | Furnished with an in-line Y-strainer (shipped loose) to protect the internal valve components and spray heads from pipeline debris and scale. |
| Flow Control Regulation | Integrated internal flow controls deliver a smooth, balanced stream under varying hydraulic line pressures between 30 and 90 PSI. |
| Water Supply Inlet | 1/2" NPT Female Inlet connected via a 1/2" IPS mounting shank. |
| Countertop Footprint | Requires a single 7/8" (22 mm) diameter structural penetration hole drilled through the deck/countertop surface. Fits countertops up to 2" thick. |
| Compliance & Certifications | ANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116, OSHA Compliant |
| Quality Assurance | Swivel manifold, automatic plug valve, and spray head assemblies are entirely factory pre-assembled and hydrostatically water tested prior to shipment. |
| Included Accessories | ANSI-compliant high-visibility rigid identification sign, testing inspection tag |
deck mounted eyewash, horizontal swivel eyewash, autoflow safety fixture, space saving eyewash, guardian equipment g1805, right hand eyewash, chrome plated eyewash, school laboratory eyewash, laboratory safety fixture, counter mounted eyewash, gs-plus spray heads, automatic activation valve, plumbing safety station, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium chrome eyewash, corrosion resistant eyewash, rotational activation eyewash, desktop storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, polished brass plumbing, healthcare safety station