| Attribute / Specification Field | Product Data Value |
| Manufacturer | Guardian Equipment |
| Model Number | G1848 |
| Product Type | AutoFlow™ 90° Wall-Mounted Swing-Down Emergency Eyewash |
| Installation Type | Wall Mounted (Rear water supply entry point) |
| Space-Saving Design | Unit is stored in a space-saving vertical position flat against the wall. Pulling the spray head assembly down 90° into the horizontal position activates the water flow automatically. |
| Material Construction | Heavy-duty polished chrome-plated brass pipes and fittings, paired with an exceptionally robust Type 316 Stainless Steel primary valve housing. |
| Eyewash Spray Assembly | Dual-head configuration featuring (2) GS-Plus™ spray-type outlet heads; each head includes a "flip-top" dust cover, internal flow control, and an internal particulate filter to deliver a soft flood of water for rinsing the eyes. |
| Activation Valve | 1/2" IPS plug-type valve with Teflon® (PTFE) coated O-ring seals. Valve body is precision machined from solid bar stock. Dropping the arm mechanically rotates the internal cylinder, opening the orifice and initiating water flow. Unit remains active until manually returned to vertical storage position. |
| In-Line Filtration | Furnished with an in-line Y-strainer to intercept plumbing scale, pipe shavings, and debris before they can reach the internal valve mechanism. |
| Flow Control Regulation | Integrated internal flow controls deliver a smooth, balanced stream under varying hydraulic line pressures between 30 and 90 PSI. |
| Water Supply Inlet | 1/2" NPT Female Rear Inlet |
| Mounting Hardware | Includes a heavy-duty cast aluminum wall mounting bracket with a multi-bolt configuration for rigid structural anchoring. |
| Compliance & Certifications | ANSI Z358.1-2014, SEI Certified, Uniform Plumbing Code (UPC), cUPC Listed 8116 |
| Quality Assurance | Rotating assembly and fluid seals are completely pre-assembled and hydrostatically water tested prior to boxed factory shipment. |
| Included Accessories | ANSI-compliant high-visibility rigid identification sign, testing inspection tag |
swing down eyewash, wall mounted eyewash, autoflow safety fixture, space saving eyewash, guardian equipment g1848, compact emergency eyewash, chrome plated eyewash, cleanroom safety equipment, laboratory safety fixture, corridor eyewash station, gs-plus spray heads, automatic activation valve, type 316 stainless housing, surgical suite eyewash, industrial safety center, architectural safety fixture, concealed emergency eyewash, high design eyewash, pharmaceutical safety equipment, semiconductor facility eyewash, hospital emergency fixture, chemical lab eyewash, university research safety, space saving eye wash, premium chrome eyewash, corrosion resistant eyewash, push down activation, vertical storage eyewash, osha compliant eyewash, ansi z358.1 emergency fixture, facility safety equipment, water saving flow control, rugged industrial eyewash, plumbing safety station, healthcare safety station